IESNA:LM-63-2002
[TEST]P1437624
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5D-750-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 5xLight Square PACKAGE 70CRI 5000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.04A 364.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41570.3
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5790.1 5825.5 5494.7 4844.7 4478.4 4443.0 4466.6 4561.2 4750.2 4998.4 5270.1 5825.5 7042.6 8531.5 10221.2 11875.5 13151.7 14144.3 
15349.6 16164.9 16602.1 16649.4 15668.6 14746.9 13955.2 12466.4 9417.7 6392.7 5104.7 3355.9 1217.1 649.9 437.2 236.3 165.4 94.5 0.0 
5790.1 5837.3 5506.5 4868.4 4502.1 4454.8 4490.3 4584.8 4762.0 5033.8 5317.4 5837.3 7054.4 8590.6 10363.0 11911.0 13269.9 14427.9 
15467.7 16306.7 16850.3 16885.7 15810.4 14888.7 14026.1 12513.6 9595.0 6593.6 5104.7 3367.7 1217.1 673.5 449.0 248.1 165.4 94.5 0.0 
5790.1 5825.5 5530.1 4962.9 4561.2 4502.1 4537.5 4643.9 4832.9 5128.3 5459.2 5931.9 6971.7 8578.7 10327.6 12076.4 13683.5 15030.5 
16318.5 17464.7 18114.6 18339.1 18067.4 16850.3 15810.4 14628.8 11532.9 7763.4 5506.5 3745.8 1642.5 791.7 531.7 354.5 271.8 153.6 0.0 
5790.1 5837.3 5589.2 5081.1 4679.3 4632.1 4643.9 4762.0 4986.5 5317.4 5766.4 6321.8 7078.1 8507.9 10304.0 12277.3 14085.2 15656.8 
17145.7 18433.7 19343.5 19922.5 20017.1 19851.7 19083.6 17701.1 16661.2 14983.3 12041.0 7645.2 3060.5 1264.4 779.9 508.1 366.3 
177.2 0.0 
5790.1 5861.0 5671.9 5352.9 4927.5 4844.7 4892.0 5033.8 5293.8 5707.3 6262.7 6959.9 7728.0 8803.3 10339.4 12300.9 14498.8 16495.8 
17996.5 19308.1 20288.9 20950.6 21470.5 22002.2 22203.1 21801.4 21139.6 20064.3 17512.0 12419.1 6570.0 2516.9 1217.1 649.9 366.3 
177.2 0.0 
5790.1 5849.1 5754.6 5601.0 5341.0 5199.2 5293.8 5541.9 5849.1 6274.5 6924.4 7775.2 8779.6 9784.0 11072.0 12809.0 14900.6 16944.8 
18681.8 19650.8 20395.2 21163.3 21966.8 23018.5 24046.5 24838.2 25204.5 25358.1 23396.6 17842.9 10623.0 4324.8 1666.1 779.9 378.1 
165.4 0.0 
5790.1 5896.4 5861.0 5872.8 5872.8 5861.0 5955.5 6250.9 6688.1 7290.8 8035.2 8980.5 10091.3 11414.7 12927.2 14676.0 16117.6 17488.4 
18670.0 19721.7 20714.3 21706.8 23077.5 24542.8 25807.1 26244.4 25228.1 23254.8 20808.8 16968.4 10339.4 4041.2 1299.8 626.3 271.8 
82.7 0.0 
5790.1 5884.6 5931.9 6050.0 6239.1 6487.2 6877.2 7278.9 7822.5 8484.2 9358.6 10481.2 11792.8 13364.4 15101.4 16944.8 18433.7 19485.3 
20371.6 21328.7 22581.3 23999.2 25310.9 26208.9 25322.7 23443.9 21151.5 18185.5 13730.7 7940.7 3793.1 1937.9 1087.1 638.1 401.8 
141.8 0.0 
5790.1 5884.6 6002.8 6203.6 6510.9 6948.1 7527.1 8224.3 9063.2 9984.9 11072.0 12348.2 13837.1 15585.9 17571.1 19414.4 20879.7 22073.1 
23006.6 24294.6 25984.4 27626.9 28584.0 27839.6 25913.5 23798.3 20785.2 15834.1 10055.8 5222.9 2836.0 1607.0 1087.1 768.1 449.0 177.2 
0.0 
5790.1 5872.8 5990.9 6250.9 6605.4 7089.9 7728.0 8448.8 9394.1 10327.6 11485.6 12832.7 14510.6 16294.9 18433.7 20513.4 22356.7 23999.2 
25405.4 27107.0 29363.9 31171.8 32010.8 30970.9 28477.7 25039.1 20489.7 14309.7 7905.2 4029.4 2197.9 1370.7 921.7 626.3 389.9 200.9 
0.0 
5790.1 5825.5 5943.7 6215.5 6617.2 7137.1 7739.8 8578.7 9488.6 10493.0 11710.1 13080.8 14711.5 16484.0 18587.3 20749.7 22463.1 23952.0 
25110.0 26409.8 28052.3 28997.6 28914.9 27071.5 23916.5 20206.1 15893.1 10410.3 5577.4 2753.2 1666.1 1039.8 697.2 401.8 271.8 118.2 0.0 
5790.1 5813.7 5908.2 6144.6 6499.1 6971.7 7550.7 8247.9 9122.3 9984.9 10977.5 12111.9 13411.7 14900.6 16590.3 18469.1 20182.5 21482.3 
22534.0 23632.9 24696.4 24956.4 24235.6 21860.4 18776.4 15361.4 11781.0 7621.6 4017.6 2079.7 1335.3 862.6 508.1 260.0 165.4 82.7 0.0 
5790.1 5778.2 5837.3 6002.8 6274.5 6652.7 7101.7 7621.6 8200.6 8850.5 9512.2 10268.5 11190.2 12218.2 13494.4 14959.6 16105.8 17027.5 
17393.8 17452.9 17311.1 16176.7 14026.1 10693.9 7586.2 5447.4 3911.2 2528.7 1477.1 968.9 649.9 437.2 271.8 141.8 70.9 23.6 0.0 
5790.1 5707.3 5624.6 5612.8 5636.5 5719.2 5801.9 5849.1 5908.2 5861.0 5719.2 5494.7 5329.2 5317.4 5589.2 5955.5 6014.6 5447.4 4549.3 
3710.4 2836.0 2079.7 1630.7 1299.8 1051.7 850.8 661.7 496.3 366.3 271.8 200.9 141.8 94.5 47.3 11.8 11.8 0.0 
5790.1 5565.6 5317.4 5069.3 4832.9 4596.6 4289.4 3769.5 3107.7 2528.7 2280.6 2292.4 2446.0 2694.2 2883.2 2836.0 2422.4 1878.8 1394.3 1122.6 
992.6 921.7 827.2 709.0 579.0 484.5 389.9 342.7 295.4 260.0 212.7 177.2 118.2 47.3 11.8 0.0 0.0 
5790.1 5494.7 5057.4 4584.8 4112.1 3533.1 2753.2 2008.8 1701.6 1642.5 1630.7 1630.7 1654.3 1689.8 1595.2 1288.0 968.9 815.3 720.8 638.1 590.8 
543.6 496.3 449.0 413.6 389.9 354.5 271.8 200.9 153.6 94.5 59.1 23.6 11.8 0.0 0.0 0.0 
5790.1 5400.1 4809.3 4159.4 3426.8 2576.0 1784.3 1536.1 1477.1 1406.2 1347.1 1299.8 1252.5 1181.6 1028.0 815.3 697.2 590.8 508.1 460.8 413.6 
389.9 354.5 342.7 307.2 271.8 236.3 200.9 153.6 106.3 82.7 47.3 23.6 0.0 0.0 0.0 0.0 
5790.1 5317.4 4561.2 3793.1 2895.0 1902.4 1548.0 1453.4 1382.5 1299.8 1217.1 1110.7 1016.2 909.9 779.9 673.5 579.0 496.3 437.2 401.8 366.3 342.7 
319.0 295.4 271.8 248.1 212.7 165.4 141.8 118.2 82.7 47.3 11.8 0.0 0.0 0.0 0.0 
5790.1 5211.1 4419.4 3474.0 2434.2 1630.7 1488.9 1418.0 1335.3 1252.5 1146.2 1016.2 898.1 779.9 673.5 590.8 519.9 449.0 413.6 378.1 342.7 319.0 295.4 
271.8 236.3 212.7 177.2 141.8 118.2 94.5 59.1 23.6 0.0 0.0 0.0 0.0 0.0 
5790.1 5187.4 4301.2 3308.6 2103.3 1559.8 1477.1 1406.2 1323.4 1228.9 1110.7 992.6 862.6 744.4 638.1 555.4 496.3 437.2 389.9 354.5 319.0 295.4 260.0 
236.3 212.7 165.4 130.0 118.2 94.5 70.9 35.4 11.8 0.0 0.0 0.0 0.0 0.0 
5790.1 5175.6 4242.1 3166.8 1949.7 1548.0 1465.2 1394.3 1323.4 1228.9 1098.9 968.9 839.0 732.6 638.1 567.2 508.1 460.8 401.8 354.5 307.2 283.6 248.1 
224.5 189.1 130.0 94.5 82.7 59.1 35.4 23.6 0.0 0.0 0.0 0.0 0.0 0.0 
5790.1 5128.3 4230.3 3178.6 1937.9 1536.1 1465.2 1394.3 1311.6 1217.1 1098.9 968.9 850.8 744.4 649.9 579.0 519.9 460.8 401.8 354.5 307.2 283.6 248.1 
224.5 189.1 130.0 94.5 70.9 59.1 35.4 11.8 0.0 0.0 0.0 0.0 0.0 0.0 
